Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

PAFA-X-4-A - Achromatic FiberPort, FC/PC & FC/APC, f = 4.00 mm, 400 - 700 nm, Ø0.65 mm Waist 
PAFA-X-4-A - Achromatic FiberPort, FC/PC & FC/APC, f = 4.00 mm, 400 - 700 nm, Ø0.65 mm Waist
Zoom
PAFA-X-4-A
Achromatic FiberPort, FC/PC & FC/APC, f = 4.00 mm, 400 - 700 nm, Ø0.65 mm Waist
Part Number: PAFA-X-4-A - Ask a technical question Ask a technical question.
Weight: 0.20 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $500.00
Add To Cart:
Qty :   
PAFA-X-4-A Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • 5 Degrees of Freedom plus Rotational Adjustment
  • Micropositioning Alignment for Collimation or Coupling
  • FC/PC and FC/APC Connectors
  • Achromatic
  • Suitable for Single Mode, Multimode, and Polarization-Maintaining (PM) Fiber
  • Housing is Fabricated from Non-Magnetic Stainless Steel

Thorlabs' compact, ultra-stable PAFA-X-4-A FiberPort micropositioner provides an easy-to-use platform for coupling light into and out of optical fibers. This device enables alignment to an -terminated fiber with six directional adjustments. The compact size combined with the ultra-stable alignment, which is maintained over time, makes the FiberPort an ideal solution for fiber coupling or collimation.

While holding the connector and fiber stationary, the built-in lens can be aligned with five degrees of freedom: linear alignment of the lens in the x, y, and z axes and angular alignment for tip and tilt. In addition, the locking screws on the front plate can be loosened to enable rotation of the bulkhead for PM fiber alignment. The lens adjustment and bulkhead adjustment provide a total of six degrees of freedom. After alignment is complete, a locking setscrew can be tightened to secure the settings. Please contact Tech Support for complete instructions regarding bulkhead adjustment.

Specifications
  • Effective Focal Length: 4 mm
  • Input Mode Field Diameter: 3.5 µm
  • Output Waist Diameter: 0.65 mm
  • Divergence: 0.875 mrad
  • Focal Length Shift: 8.3 µm
  • Length: 0.69/17.5 in/mm
  • Lens Characteristics:
    • Clear Aperture: 1.8 mm
    • NA: 0.22
    • AR Coating Range: 400 - 700 nm

Related Items for PAFA-X-4-A:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000