Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

P5-980PM-FC-2 - Patch Cable, PM, FC/PC to FC/APC, 980 nm, Panda, 2 m 
P5-980PM-FC-2 - Patch Cable, PM, FC/PC to FC/APC, 980 nm, Panda, 2 m
Zoom
P5-980PM-FC-2
Patch Cable, PM, FC/PC to FC/APC, 980 nm, Panda, 2 m
Part Number: P5-980PM-FC-2 - Ask a technical question Ask a technical question.
Weight: 0.40 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $160.00
Add To Cart:
Qty :   
P5-980PM-FC-2 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Narrow Key Aligned to Slow Axis
  • Typical Return Loss of 50 dB
  • Ceramic 8° Angled Ferrules (APC)
  • Ø3 mm Protective Outer Jacket

The P5-980PM-FC-2 fiber patch cable is connectorized on both ends with high-quality, narrow key, ceramic connectors: one FC/APC (green boot) and one FC/PC (blue boot). Manufactured in our facility, this cable is individually tested to ensure its extinction ratio and low back-reflection (return loss) at fiber-to-fiber junctions. This cable is available from stock and features a high quality polish, which leads to a typical return loss of over 50 dB.

Specifications
  • Design Wavelength: 980 nm
  • Operating Wavelength: 970-1550 nm
  • Cutoff Wavelength: 920 ± 50 nm
  • Fiber Type: PM980-XP (Panda)
  • Max Insertion Loss: 0.7 dB
  • Min Extinction Ratio: 22 dB
  • Mode Field Diameter: 6.6 ± 0.7 µm @ 980 nm
  • NA: 0.12
  • Optical Return Loss: 50 dB/60 dB Typical
  • Connector Type: 1 FC/PC, 1 FC/APC
  • Key Width: 2.00 mm ± 0.02
  • Key Alignment Type: Narrow Key Aligned to Slow Axis or as Specified
  • Fiber Length: 2 m
  • Jacket Type: FT030-BLUE
  • Operating Temperature: 0 to 70 °C
  • Storage Temperature: -45 to 85 °C

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000