Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

P3-460A-FC-1 - Single Mode Patch Cable, 450 - 600 nm, FC/APC, 1 m Long 
P3-460A-FC-1 - Single Mode Patch Cable, 450 - 600 nm, FC/APC, 1 m Long
Zoom
P3-460A-FC-1
Single Mode Patch Cable, 450 - 600 nm, FC/APC, 1 m Long
Part Number: P3-460A-FC-1 - Ask a technical question Ask a technical question.
Weight: 0.12 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $90.00
Add To Cart:
Qty :   
P3-460A-FC-1 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Operating Wavelength Range: 450-600 nm
  • Low Back Reflections (High Return Loss): 60 dB (Typ.)
  • Each Cable is Individually Tested
  • Ø3 mm Outer Jacket
  • 1 Meter Long

This FC/APC, 1 m long, patch cable is ideal for systems that are sensitive to back reflections. The narrow key connector utilizes a ferrule that has an 8° angle polished tip, ensuring return losses in excess of 60 dB. Each cable is FC/APC connectorized on both ends.

Mating sleeves are available to connect FC to FC, SMA to SMA, and FC to SMA connectors. These mating sleeves minimize back reflections and ensure proper alignment of the cores of each connectorized fiber end.

Specifications
  • Fiber Type: 460HP
  • Operating Wavelength: 450 - 600 nm
  • Cutoff Wavelength: 430 ± 20 nm
  • Mode Field Diameter (MFD): 3.5 ± 0.5 µm @ 515 nm
  • Cladding Diameter: 125 ± 1.5 µm
  • Coating Diameter: 245 ± 15 µm
  • Attenuation (Max): =30 dB/km @ 515 nm
  • NA: 0.13
  • Insertion Loss: <2.0 dB Loss (Connector to Connector) @ 633 nm
  • Length: 1 m
  • Protective Jacketing: Ø3 mm, Yellow

Related Items for P3-460A-FC-1:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000