Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

P1-405A-FC-2 - Single Mode Fiber Patch Cable, 2 m, 400 - 550 nm, FC/PC 
Zoom
P1-405A-FC-2
Patch Cable, 405 nm, FC/PC-FC/PC, 2 m
Part Number: P1-405A-FC-2 - Ask a technical question Ask a technical question.
Weight: 0.08 lbs / Each
P1-405A-FC-2 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Operating Wavelength Range: 400 to 500 nm
  • Low Back Reflections (High Return Loss): 50 dB Typical (40 dB Min)
  • Each Cable is Individually Tested
  • Ø3 mm Outer Jacket
  • Available from Stock

This Single Mode Patch Cable with FC/PC connectors on both ends is 2 meters long. It is manufactured in our facility on state-of-the-art equipment and individually tested to ensure low back reflection (return loss) at fiber-to-fiber junctions. Available from stock, these cables feature Ø3 mm PVC protective jackets with internal kevlar threads for durability in the lab.

Mating sleeves are available to connect FC to FC, SMA to SMA, and FC to SMA connectors. These mating sleeves minimize back reflections and ensure proper alignment of the cores of each connectorized fiber end.

Specifications
  • Fiber Type: S405-HP
  • Operating Wavelength: 400-550 nm
  • Mode Field Diameter (MFD): 2.9 µm @ 405 nm, 3.2 ± 0.5 µm @ 460 nm
  • Cladding Diameter: 125.0 ± 1.0 µm
  • Coating Diameter: 245 ± 15 µm
  • Cutoff Wavelength: 370 ± 20 nm
  • Attenuation (Max): =30 dB/km @ 460 nm
  • NA: 0.12
  • Protective Jacketing: Ø3 mm, Yellow
  • Insertion Loss: <2.0 dB Loss (Connector to Connector) @ 633 nm
  • Length: 2 m

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000