Thorlabs Home Create an Account  |  Log In
Search Our Site:
( 0)

Your Shopping Cart is Empty
      
Products Rapid Order Services The Company Partners My Thorlabs


OCP930SR - Standard SR-OCT with Handheld Probe, 930nm 
OCP930SR - Standard SR-OCT with Handheld Probe, 930nm
Zoom
OCP930SR
Standard SR-OCT with Handheld Probe, 930nm
Part Number: OCP930SR - Ask a technical question Need to Contact Technical Support about a OCP930SR? Use this link.
Weight: 57.00 lbs / Each
Available/Ships: Lead Time
RoHS: RoHS Non-Compliant
Price: Call for Pricing
OCP930SR Support Documentation
 
Operating Manual: Operating Manual
Catalog Page: Catalog Page
Share this product Print Add favorite Watch for updates

Related Items for OCP930SR:

PRODUCT FEEDBACK
How would you rate this product / product family against the competition? Needs a lot of work  1  2  3   4   Very Good
How would you modify this product to make it better?
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
Email: (Not required)   Contact Me:  
Log in  |  My Account  |  Contact Us  |  Privacy Policy  |  Home  |  Site Index
Copyright © 1999 - 2010 Thorlabs
   HACKER SAFE certified sites prevent over 99.9% of hacker crime.
Sales: 1-973-579-7227     |     Support: 1-973-300-3000