Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

NX1F/M - Complete, 15-Position Indexing Base, Top and Bottom Plates, Metric 
NX1F/M - Complete, 15-Position Indexing Base, Top and Bottom Plates, Metric
Zoom
NX1F/M
Complete, 15-Position Indexing Base, Top and Bottom Plates, Metric
Part Number: NX1F/M - Ask a technical question Ask a technical question.
Weight: 0.11 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $82.00
Add To Cart:
Qty :   
NX1F/M Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • 10 µrad Repeatability
  • Indexes to 15 Positions
  • M4 Center Tapped Hole
  • Unpackaged Weight: 45.1 g

The NX1F is a 15-position indexing kinematic base that is ideal for redirecting a laser to multiple targets on an optical table. Each indexed position is labeled, and the top plate returns to any given position with a repeatability of 10 µrad. Three M4 tapped mounting holes in the bottom plate can be used to secure the NX1F to a TR series post. The bottom plate can be secured to a M6 tapped optical table or breadboard with the use of an AP6M4M adapter.


Related Items for NX1F/M:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000