Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

NE2R02A - Ø2" Absorptive ND Filter, SM2-Threaded Mount, Optical Density: 0.2 
NE2R02A - Ø2in Absorptive ND Filter, SM2-Threaded Mount, Optical Density: 0.2
Zoom
NE2R02A
Ø2in Absorptive ND Filter, SM2-Threaded Mount, Optical Density: 0.2
Part Number: NE2R02A - Ask a technical question Ask a technical question.
Weight: 0.06 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $98.00
Add To Cart:
Qty :   
NE2R02A Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Ø2" Filter in an SM2-Threaded Mount
  • Mount Engraved with Part Number and Optical Density
  • Ideal for Low-Power Applications (<1 Watt)
  • Surface Flatness: λ/10 (at 633 nm)
  • Absorptive Glass Reduces Multiple Reflections

This Mounted Absorptive Neutral Density (ND) Filter has a diameter of 2" (50.8 mm) and the mount is SM2 (2.035" -40) threaded and is also engraved with both the part number and the optical density. These mounts are compatible with a wide range to rigid construction optomechanical parts such as our cage systems and other lens tubes.

Please note that these products are not designed for use as laser safety equipment. For lab safety, Thorlabs offers an extensive line of safety and blackout products, including beam blocks, that significantly reduce exposure to stray light.

Specifications
  • Diameter Tolerance: +0.0/-0.25 mm
  • Clear Aperture: 90% Outer Diameter
  • Surface Flatness (@ 633 nm): λ/10
  • Surface Quality: 40-20 Scratch-Dig
  • Parallelism: 10 arsec
  • Optical Density (@ 633 nm): 0.2 ± 0.01
  • Theoretical Transmission (@ 633 nm): 61.7 to 64.6%
  • Substrate Thickness: 1.43 mm
  • Substrate: NG11

Related Items for NE2R02A:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000