Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

NDM4/M - Cage-Compatible, Cont. Variable, Refl. ND Filter Wheel, OD = 0 - 4.0, Metric 
NDM4/M - Cage-Compatible, Continuously Variable, Reflective ND Filter Wheel, OD=0-4.0, Metric
Zoom
NDM4/M
Cage-Compatible, Continuously Variable, Reflective ND Filter Wheel, OD=0-4.0, Metric
Part Number: NDM4/M - Ask a technical question Ask a technical question.
Weight: 0.33 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $426.00
Add To Cart:
Qty :   
NDM4/M Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

Features

  • Circular, Continuously Variable, Reflective Neutral Density Filter
  • Optical Density Range: 0 - 4.0
  • Ø50 mm Filter Wheel
  • Designed for Use with SM1 Lens Tubes and 30 mm Cage Systems

Thorlabs' Round, Continuously Variable, Metallic (i.e., reflective) Neutral Density Filters for Cage Systems are specifically designed for compatibility with our SM1 (1.035"-40) Lens Tubes and 30 mm Cage Systems. They are composed of a UV fused silica glass substrate with a metallic Inconel coating through a full 270°, ensuring a flat spectral response from the ultraviolet to the mid-infrared. These filters have optical densities ranging from 0 to 4.0.

The circular filter wheel measures 50 mm in diameter and is attached to a rotating lever arm so that it can be moved out of the beam path. The rotating axle comes with angular graduations that improve repeatability. In addition, an M4 tapped hole is provided in the base to allow for mounting to Ø1/2" TR Series Posts and accessories. The plates on either side of the filter wheel contain an internally threaded SM1 port and have four through holes that allow mounting to our Ø6 mm ER cage system assembly rods.


Related Items for NDM4/M:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000