Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

NBH11110 - Virtually Nonmagnetic Breadboard, 2.5' x 2.5' x 2.4", 1/4"-20 Taps 
Zoom
NBH11110
Virtually Nonmagnetic Breadboard, 2.5' x 2.5' x 2.4in, 1/4in-20 Taps
Part Number: NBH11110 - Ask a technical question Ask a technical question.
Weight: 138.89 lbs / Each
NBH11110 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Athermalized Design for Excellent Thermal Stability
  • Low Deflection Under Load
  • Non-Magnetic Stainless Steel Top and Bottom Plate
  • Non-magnetic 304L Stainless Steel Honeycomb Core and Internal Damping Provide Both Static and Dynamic Rigidity
  • Excellent Surface Flatness, Achieved by Using a Single State-of-the-Art Material and a Thermal Bonding Process

Thorlabs NBH11110 Non-Magnetic optical breadboard is ideal for applications where magnetic fields caused by equipment or experiments could receive interference from a ferrous tabletop. It provides high performance at an economical price and is an ideal laboratory platform for optical and laser experiments. The breadboard is of a double plate single honeycomb construction and features a non-magnetic 304L stainless steel top and bottom plate. A non-magnetic 304L stainless steel honeycomb core and internal damping provide both static and dynamic rigidity, resulting in minimal deflection under load. An excellent surface flatness is achieved by using thermally matched materials.

Triple plate, double honeycomb breadboards and custom sizes are also available on request.

Specifications
  • Breadboard Thickness: 2.4"
  • Flatness: ±0.005" Over Any 0.3m2
  • Construction: Double Plate, Single Honeycomb Core
  • Top and Bottom Plates: Matched Materials for Athermalized Design
  • Material: Non-Magnetic 304L Stainless Steel, 3/16" Thick
  • Core: High-Density Non-Magnetic 304L Stainless Steel Honeycomb
  • Damping: Proprietary Broadband Damping
  • Finish: Top Plate is Brush Finished
  • Maximum Screw Depth: 6 mm from Top Surface
  • Mounting: 1/4"-20 tapped holes on 1 inch centers
  • Distance from Edge to First Holes: 2.0" on all sides

Related Items for NBH11110:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000