Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

NB1-J04 - Ø1" Nd: YAG Mirror, ? = 262-266 nm, 4th Harmonic, 45° AOI 
Zoom
NB1-J04
Ø1in Nd: YAG Mirror, ? = 262-266 nm, 4th Harmonic, 45° AOI
Part Number: NB1-J04 - Ask a technical question Ask a technical question.
Weight: 0.07 lbs / Each
NB1-J04 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000