Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

MYOB-VR-M01 - FiberBench Mirror Module, Gold Coated, Vertical Right 
MYOB-VR-M01 - FiberBench Mirror Module, Gold Coated, Vertical Right
Zoom
MYOB-VR-M01
FiberBench Mirror Module, Gold Coated, Vertical Right
Part Number: MYOB-VR-M01 - Ask a technical question Ask a technical question.
Weight: 0.11 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $350.00
Add To Cart:
Qty :   
MYOB-VR-M01 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Gold-Protected Mirror Mounted on Flexure Base
  • Compatible with FiberBenches
  • Clear Aperture: Ø1.0 mm
  • Wavelength Range: 800 nm – 20 µm
  • Reflectivity: >95% (800 nm to 20 µm)
  • Wavefront Distortion: ?/4
  • 6° Tip/Tilt Adjustment, ±5° Rotation Adjustment
  • Beam Height is 14.3 mm (9/16") Above the Deck
  • Please Contact FiberBench@Thorlabs.com for Special Requests

The MYOB-VR-M01 mirror module incorporates an enhanced protected-gold mirror mounted on a flexure base. The base allows for tip, tilt, and rotational adjustment for precision beam alignment and steering control. The module allows for easy access to the adjustment mechanism without interfering with the beam path. The MYOB-VR-M01 module has a vertical, right-handed mounting orientation. A vertical pin configuration is defined as having the pins mounted parallel to the rotation adjustment screw. The right designation determines the orientation of the mirror with respect to the rotation adjustment screw and refers to how the beam will be turned. The mirror is positioned off axis from the center beam path such that it will intersect the displaced beam from a preceding polarizer and reflect it by 90°.


Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000