Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

MT1/M-Z8 - Motorized 12 mm Translation Stage, Metric 
MT1/M-Z8 - Motorized 12 mm Translation Stage, Metric
Zoom
MT1/M-Z8
Motorized 12 mm Translation Stage, Metric
Part Number: MT1/M-Z8 - Ask a technical question Ask a technical question.
Weight: 1.47 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $686.70
Add To Cart:
Qty :   
MT1/M-Z8 Support Documentation
 
Motor Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features:
  • Load Capacities: 9 kg Horizontal; 4.5 kg Vertical
  • Translation Speeds up to 3.0 mm/s
  • Modular Design allows XYZ Configurability
  • Locking Screw Locks Stage in Place
  • 12 mm Travel

The MT1/M-Z8 motorized translation stages provide the same modular flexibility and features as the standard MT series, but feature our Z812B DC Servo Motor in place of manual actuators. The translation stage used in the MT1/M-Z8 stages uses hardened steel linear bearings for precision motion with minimal wear. The modular design of the single-axis translation stage allows for the construction of XY and XYZ configured translation systems using the MT Series Accessories below. In such configurations, precision dowel pins ensure the orthoganality between each single-axis stage.

Specifications:
  • Bidirectional Repeatability: 1.5 µm
  • Backlash: <6 µm
  • Acceleration (Maximum): 4 mm/sec2
  • Velocity (Maximum): 3 mm/sec
  • Velocity Stability: ± 0.125 mm/sec
  • Vertical Load Capacity (Maximum): 4.5 kg
  • Horizontal Load Capacity (Maximum): 9 kg
  • Recommended Horizontal Load Capacity: <7.5
  • Recommended Vertical Load Capacity: <3
  • Minimum Acheivable Incremental Movement: 0.10 µm
  • Minimum Repeatable Incremental Movement: 0.4 µm
  • Absolute On-axis Accuracy: 95 µm
  • Maximum Percentage Accuracy: 0.52%
  • Home Location Accuracy: ± 1 µm
  • Pitch: 0.006°
  • Yaw: 0.013°
  • Weight: 0.4 kg
  • Travel Range: 13 mm
  • Unpackaged Weight: 321 g

Related Items for MT1/M-Z8:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000