Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

MSP05/M - Mini-Pedestal Pillar Post, 12.5 mm High 
MSP05/M - Mini-Pedestal Pillar Post, 12.5 mm High
Zoom
MSP05/M
Mini-Pedestal Pillar Post, 12.5 mm High
Part Number: MSP05/M - Ask a technical question Ask a technical question.
Weight: 0.02 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $16.90
Add To Cart:
Qty :   
MSP05/M Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • 12.5 mm High
  • Ø12 mm Pedestal Pillar Posts
  • M3 thread
  • Unpackaged Weight: 10.0 g

These Ø12 mm pedestal posts provide a solid mounting structure for our mini-series optical mounts. These posts are made from a nominally nonmagnetic 300 series stainless steel. The top and bottom of the posts have M3 tapped holes. A setscrew is provided already mounted in the top of the post for connecting to our mini components.


Related Items for MSP05/M:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000