Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

MSB-HL-780-4/96 - 4:96 Beamsplitter Module, Horizontal Left, 780 nm 
MSB-HL-780-4/96 - 4:96 Beamsplitter Module, Horizontal Left, 780 nm
Zoom
MSB-HL-780-4/96
4:96 Beamsplitter Module, Horizontal Left, 780 nm
Part Number: MSB-HL-780-4/96 - Ask a technical question Ask a technical question.
Weight: 0.11 lbs / Each
Available / Ships: Today
RoHS: N/A
Price: $375.00
Add To Cart:
Qty :   
MSB-HL-780-4/96 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Mounted Horizontal Left
  • Compatible with FiberBenches
  • Mounted on a Flexure Base to Provide Easy Tip, Tilt, and Rotation

This adjustable module consists of a narrow-band non-polarizing beamsplitter plate optimized for 780 nm mounted on a flexure base. This plate beamsplitter provides a 4:96 split and is useful for beam sampling applications. Please contact FiberBench@Thorlabs.com for special wavelengths.

Specifications
  • Wavelength: 780 nm
  • Transmission Efficiency: 96%
  • Reflection Efficiency: 4%
  • Plate Thickness: 1.0 mm
  • Surface Quality: 10-5 Scratch-Dig
  • Clear Aperture: Ø1.5 mm
  • Beam Displacement: ~0.5 mm
  • Wavefront Distortion: λ/4
  • Tip/Tilt Adjustment: 6°
  • Rotation Adjustment: ±5°

Related Items for MSB-HL-780-4/96:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000