Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

MRA05-E02 - Right Angle Prism Dielectric Mirror, 400-750 nm, L = 5 mm  
MRA05-E02 - Right Angle Prism Dielectric Mirror, 400-750 nm, L = 5 mm
Zoom
MRA05-E02
Right Angle Prism Dielectric Mirror, 400-750 nm, L = 5 mm
Part Number: MRA05-E02 - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $77.30
Add To Cart:
Qty :   
MRA05-E02 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Front Surface Reflections
  • 400 - 750 nm Broadband Dielectric Coating

This Thorlabs' right angle prism mirror has a broadband dielectric coating for 400 - 750 nm on the mirror’s hypotenuse. The mirror is designed to reflect light that is extremely incident on the hypotenuse of the prism, which has an optical quality coated surface. It reduces alignment time and increases the rigidity of an optical system. This mirror is also available mounted inside our 30 mm cage cubes.

Please note that reflecting light off of the coated surface from inside the prism is not recommended because of the adhesion layers used in the coating process. As a result, no specifications are given for the polished legs (short sides) of the prism.

Specifications
  • Hypotenuse Coating: 400-750 nm
  • Reflectivity: Ravg 99% (400-750 nm)
  • Leg Length: 5 mm
  • Hypotenuse Length: 7.1 mm
  • Substrate Material: N-BK7
  • Dimensional Tolerance: ±0.1 mm
  • Surface Quality (Coated Surface): 10-5 Scratch-Dig
  • Surface Flatness: λ/10 @ 632.8 nm (70% of Face Length and Width)
  • 45°-45°-90° Prism Angular Tolerance: ±3 acrmin
  • Damage Threshold: 0.25 J/cm2 @ 532 nm, 10 ns, 10 Hz, Ø0.803 mm)

Related Items for MRA05-E02:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000