Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

MPD254508-90-P01 - Ø1" 90° Off-Axis Parabolic Mirror, Prot. Silver, RFL = 4" 
MPD254508-90-P01 - Ø1in 90° Off-Axis Parabolic Mirror, Prot. Silver, RFL = 4in
Zoom
MPD254508-90-P01
Ø1in 90° Off-Axis Parabolic Mirror, Prot. Silver, RFL = 4in
Part Number: MPD254508-90-P01 - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $250.00
Add To Cart:
Qty :   
MPD254508-90-P01 Support Documentation
 
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000