Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

MPD127254-90-M01 - Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Gold, RFL = 2" 
MPD127254-90-M01 - Ø1/2in 90° Off-Axis Parabolic Mirror, Prot. Gold, RFL = 2in
Zoom
MPD127254-90-M01
Ø1/2in 90° Off-Axis Parabolic Mirror, Prot. Gold, RFL = 2in
Part Number: MPD127254-90-M01 - Ask a technical question Ask a technical question.
Weight: 0.03 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $235.00
Add To Cart:
Qty :   
MPD127254-90-M01 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • 90° Off-Axis Parabolic Mirror
  • Diamond Turned Designs
  • Protected Gold Coating
  • Reflectance from 800 nm to 20 µm
  • Excellent for Collimating a Point Source or Focusing a Collimated Beam
  • Variety of Mounting Adapters Available

This Thorlabs' off-axis parabolic (OAP) mirror is diamond-turned, first-surface mirror that has been cut out of a parent parabolic mirror. By segmenting a full parabolic mirror, the resulting off-axis angled mirrors allow users to achromatically focus a collimated beam or collimate a point source. The angle at which the mirror focuses or collimates in relation to the incident beam is the off-axis angle. Thorlabs’ 90° off-axis parabolic mirrors, meaning that the incident beam is at a right angle to the reflected beam. The mirrors are fabricated from aluminum, and non-optical surfaces are black anodized. In addition, each item is engraved with the Item # for easy identification.

Specifications
  • Substrate: Aluminum
  • Off-Axis Angle: 90°
  • Parent Focal Length Tolerance: ±1%
  • Reflected Focal Length Tolerance: ±1%
  • Clear Aperture: 90% of Diameter
  • Surface Roughness: <100 Å RMS
  • Surface Irregularity: ?/4 (@ 633 nm)
  • Surface Quality: 40-20 Scratch-Dig
  • Mounting Holes: 3x 4-40 Mounting Holes on Radial Pattern
  • Manufacturing Process: Diamond Turned
  • Reflectivity (Average): >95% from 400 nm to 20 µm
  • Diameter: 12.7 mm
  • Thickness: 18.8 mm
  • Parent Focal Length: 25.4 mm
  • Reflected Focal Length: 50.8 mm

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000