Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

MLC8100-8CG - PRO8000 Multi Channel Laser Diode Controller, ±25mA & ±100 mA, CG 
MLC8100-8CG - PRO8000 Multi Channel Laser Diode Controller, ±25mA & ±100 mA, CG
Zoom
MLC8100-8CG
PRO8000 Multi Channel Laser Diode Controller, ±25mA & ±100 mA, CG
Part Number: MLC8100-8CG - Ask a technical question Ask a technical question.
Weight: 1.71 lbs / Each
Available / Ships: Lead Time
RoHS: RoHS Exempt Exempt - Exempt
Price: $1,198.80
Add To Cart:
Qty :   
MLC8100-8CG Support Documentation
 
Manual: Operating Manual
Catalog Page:
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Simultaneous Current Control for 8 Diodes
  • Built-In Laser Diode Protection
  • Operation of Up to 64 Laser Diodes with One PRO8000 Chassis

The MLC8100-8CG Laser Diode Controller Module for the PRO8 platform is designed to control up to eight lasers from a single laser diode controller module. When fully populated, a PRO8000 Chassis can simultaneously power up to 64 laser diodes. The MLC8100-8CG Module has been designed for burn-in applications. The high density (64 lasers / chassis) drive capability coupled with the user-friendly advanced control features of the PRO8000 Mainframe make this product line an ideal choice for this application. This series provides eight different maximum drive current ranges. The PRO8100-8CG Chassis can support up to a total of 16 A of laser diode drive current - the sum of the output drive currents from all installed modules - and can therefore easily support the demands of driving 64 lasers at 100 mA each.

The MLC8100-8CG Module incorporates proven laser protection features to safeguard sensitive laser diodes. These features include a hardware current limit, a soft start circuit, and an interrupt sensing circuit that can detect a break in the connectors going to the laser diode, and then shut the driver down. Additionally, extensive precautions have been taken to protect the laser diodes during AC power interruptions or outage. When switched off, all lasers are electronically shorted. Even in case of an AC power interruption, the laser current remains transient-free. Voltage peaks on the AC line are effectively suppressed by electronic filters, shielding of the transformer, and careful grounding of the modules and chassis.

Specifications
  • Current Control
    • Current Range (2 Switchable Ranges): 0 – 25 mA & 0 – 100 mA
    • Laser Diode Polarity: CG
    • Compliance Voltage: >4 V
    • Setting Accuracy: ±75 µA/±300 µA
    • Resolution: 6 µA/25 µA
    • Noise w/o Ripple: <0.5 µA/<1 µA
    • Ripple: <0.5 µA/<1 µA
    • Transients: <100 µA
    • Drift: <1 µA/<3 µA
    • Temperature Coefficient: <50 ppm/°C
  • Power Control
    • Photo Current Control Range: 5 µA – 2 mA
    • Accuracy: ±6 µA
    • Photo Current Resolution: 0.5 µA
    • Reverse Bias Voltage: 0 V/5 V

Related Items for MLC8100-8CG:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000