Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

ML520G71 - 638 nm, 300 mW, Ø5.6 mm, G Pin code, Lateral MM, Mitsubishi 
ML520G71 - 638 nm, 300 mW, Ø5.6 mm, G Pin code, Lateral MM, Mitsubishi
Zoom
ML520G71
638 nm, 300 mW, Ø5.6 mm, G Pin code, Lateral MM, Mitsubishi
Part Number: ML520G71 - Ask a technical question Ask a technical question.
Weight: 0.01 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Pricing:
Qty Unit Price/Unit
1 EACH $380.00
6 EACH $353.40
11 EACH $338.20
Add To Cart:
Qty :   
ML520G71 Support Documentation
 
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
MFG Spec MFG Spec
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Output Power: 300 mW
  • Center Wavelength: 638 nm
  • Compatible with Thorlabs' Laser Diode and TEC Controllers
  • For Convenience, Thorlabs Retains the LD Manufacturer's Item Number

Thorlabs ML520G71 Laser Diode has a center wavelength of 638 nm. It also has a Ø5.6 mm package. We have categorized the pin configuration of TO-packaged diodes in to standard A, B, C, D, E, F, G and H pin codes. This pin code allows the user to easily determine compatible mounts. For more information about the pin codes, please use the breadcrumb links at the top of the page and go to the Visible Laser Diodes: Center Wavelengths from 404 nm to 785 nm page. TO-packed diodes are the most widely supported diodes by our product line, followed by butterfly packaged lasers.

While the center wavelength is listed for this diode, it is only a typical number. The center wavelength of a particular diode varies from production run to production run, thus the diode you receive may not operate at the typical center wavelength. This diode can be temperature tuned, which will alter the lasing wavelength.

Laser diodes are sensitive to electrostatic shock. Please take the proper precautions when handling the device. Fabry-Perot lasers are also sensitive to optical feedback, which can cause significant fluctuations in the output power of the laser diode depending on the application. Members of our technical support staff are available to help you select a laser diode and to discuss possible operation issues.

Specifications
  • Wavelength: 638 nm
  • Power: 300 mW
  • Package: Ø5.6 mm
  • Pin Code: G
  • Mode: Single Mode

Related Items for ML520G71:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000