Features
- Output Power: 120 mW
- Center Wavelength: 660 nm
- Compatible with Thorlabs' Laser Diode and TEC Controllers
- For Convenience, Thorlabs Retains the LD Manufacturer's Item Number
Thorlabs ML101J27 Laser Diode has a center wavelength of 660 nm. It also has a Ø5.6 mm package. We have categorized the pin configuration of TO-packaged diodes in to standard A, B, C, D, E, F, G and H pin codes. This pin code allows the user to easily determine compatible mounts. For more information about the pin codes, please use the breadcrumb links at the top of the page and go to the Visible Laser Diodes: Center Wavelengths from 404 nm to 785 nm page. TO-packed diodes are the most widely supported diodes by our product line, followed by butterfly packaged lasers.
While the center wavelength is listed for this diode, it is only a typical number. The center wavelength of a particular diode varies from production run to production run, thus the diode you receive may not operate at the typical center wavelength. This diode can be temperature tuned, which will alter the lasing wavelength.
Laser diodes are sensitive to electrostatic shock. Please take the proper precautions when handling the device. Fabry-Perot lasers are also sensitive to optical feedback, which can cause significant fluctuations in the output power of the laser diode depending on the application. Members of our technical support staff are available to help you select a laser diode and to discuss possible operation issues.
Specifications
- Wavelength: 660 nm
- Power: 120 mW
- Package: Ø5.6 mm
- Pin Code: See Spec Sheet
- Mode: Single Mode
|