Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

MF535-22 - YFP Emission Filter, CWL = 535 nm BW = 22 nm 
MF535-22 - YFP Emission Filter, CWL = 535 nm BW = 22 nm
Zoom
MF535-22
YFP Emission Filter, CWL = 535 nm BW = 22 nm
Part Number: MF535-22 - Ask a technical question Ask a technical question.
Weight: 0.06 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $233.00
Add To Cart:
Qty :   
MF535-22 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Emission Filter for Fluorescence Imaging
  • Provide >90% Transmission at the Desired Wavelength
  • Sharp Cutoff (T < 0.001%) Outside the Transmission Band
  • For use with Yellow Fluorescent Protein (YFP)
  • Mounted in Black Anodized Housings
  • Filter Sets are Available at a Savings Over Individual Filter Prices

This emission filter is designed specifically for use in fluorescence imaging applications. The Ø25 mm filter is mounted in a black anodized housing that is 3.5 mm thick. The engraved arrow points in the direction of the recommended light propagation.

Filter Design

These Filters are manufactured to high-performance optical specifications and designed durability. They are produced with multiple dielectric layers deposited on a high-precision, fused silica substrate. The substrate is ground and polished to ensure that the highest possible image quality is maintained. These Hard-coated optics produce filter layers that are denser than those obtained from electron beam deposition techniques. The dense filter layers reduce water absorption and greatly enhance durability, stability, and performance of the filter. Each layer is monitored during growth to ensure minimal deviation from design specification thickness, ensuring overall high-quality filter performance. All filters conform to MIL-STD-810F and MIL-C-48497A environmental standards.

Specifications
  • Material: Fused Silica
  • Size: Ø25 mm
  • Thickness: 3.5 ± 0.1 mm
  • Dimensional Tolerance: ±0.1 mm
  • Surface Quality: 60-40 Scratch-Dig
  • Angle of Incidence: 0° ± 5°
  • Fluorophore: Yellow Fluorescent Protein (YFP)
  • Center Wavelength: 535 nm
  • FWHM: 22 nm
  • Center Wavelength: 535 nm
  • Transmission Band:

Related Items for MF535-22:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000