Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

MDT694A - Single-Axis Open-Loop Piezo Controller 
MDT694A - Single-Axis, Open-Loop Controller
Zoom
MDT694A
Single-Axis, Open-Loop Controller
Part Number: MDT694A - Ask a technical question Ask a technical question.
Weight: 9.63 lbs / Each
Available / Ships: Today
RoHS: RoHS Exempt Exempt - Exempt
Price: $712.00
Add To Cart:
Qty :   
MDT694A Support Documentation
 
Manual: Operating Manual
Catalog Page:
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • 3 User Selectable Output Ranges up to 150 V
  • High Current Drive Capability (60 mA)
  • Precision, Low Noise Outputs
  • Internal/External Voltage Control
  • RS232 Interface and Graphical User Interface Software
  • 3 Channel Scan Balancing
  • Master Scan Controls
  • Compatible With our Full Line of Piezo-electric Actuators

The MDT694A is a single channel high voltage amplifier designed to take advantage of the very high resolution achievable with our line of piezo-electric stacks. The MDT694A combines a precision high voltage output capability with a high output current capability.

Specifications
  • Input/Output Specs
    • External Input Voltage Range: 0-10 V
    • External Input Impedance: 10 kOhms
  • External Input Gain
    • Voltage Limit Position 1 (75 V): 7.5 V/V ±5%
    • Voltage Limit Position 2 (100 V): 10 V/V ±5%
    • Voltage Limit Position 3 (150 V): 15 V/V ±5%
  • Output Voltage Range (Switch Selectable)
    • Voltage Limit Position 1 (75 V): 0-75 V
    • Voltage Limit Position 2 (100 V): 0-100 V
    • Voltage Limit Position 3 (150 V): 0-150 V
    • Output Current (maximum): 60 mA
    • Output Impedance: 150 Ohms, 0.047 µF
    • Minimum Load Impedance: 2.5 kOhms
    • Output Noise: 1.5 mVrms(~9.9 mVpp)
  • -3 dB Bandwidth
    • No Load, Small Signal: 10 kHz
    • No Load, 150 Vpp: 8.5 kHz
    • 1.6 µF Piezo, 150 Vpp: 250 Hz
    • Stability: <0.01% over 5 hrs
  • A/D and D/A Performance
    • D/A Resolution: 16-bit / 2.75 mV
    • A/D Resolution: 16-bit / 3 mV
    • Communications: RS-232
  • General
    • AC Input Voltage: 115 or 230 VAC (Switch Selectable)
    • AC Input Frequency: 50 - 60 Hz
    • AC Input Power (max): 85 VA / 30 VA (MDT693A / MDT694A)
    • Operating Temperature: 10 - 40 °C

Related Items for MDT694A:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000