Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

MC-50E - 50 Lens Tissue Booklets in a Closeable Box, 25 Sheets per Booklet 
MC-50E - 50 Lens Tissue Booklets in a Closeable Box, 25 Sheets per Booklet
Zoom
MC-50E
50 Lens Tissue Booklets in a Closeable Box, 25 Sheets per Booklet
Part Number: MC-50E - Ask a technical question Ask a technical question.
Weight: 1.27 lbs / Each
Available / Ships: Today
RoHS: N/A
Price: $78.00
Add To Cart:
Qty :   
MC-50E Support Documentation
 
Catalog Page:
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Extremely Soft, Premium Grade Sheets (25 Sheets per Booklet, 5 Booklets per Pack)
  • Recloseable Box for Easy Storage
  • Meets U.S. Government Lens Tissue Specification A-A-50177B

These lens tissues are 4.9" x 2.9" (124 x 73 mm) organic fiber sheets free from contaminants and adhesives, which makes them ideal for cleaning high-grade optics with or without the use of optic-cleaning solvents. Lens tissue will not leave lint or fibers on the optic and can be used to wrap an optic before placing it in a storage container.


Related Items for MC-50E:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000