Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

MAX608L/M - 6-Axis NanoMax Stage, Piezo Actuators, Metric-Left 
MAX608L/M - 6-Axis NanoMax Stage, Piezo Actuators, Metric-Left
Zoom
MAX608L/M
6-Axis NanoMax Stage, Piezo Actuators, Metric-Left
Part Number: MAX608L/M - Ask a technical question Ask a technical question.
Weight: 13.23 lbs / Each
Available / Ships: Lead Time
RoHS: RoHS Exempt Exempt - Exempt
Price: $8,035.00
Add To Cart:
Qty :   
MAX608L/M Support Documentation
 
Manual: Operating Manual
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
eDrawing eDrawing
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Range of Motion:
    • X, Y, Z: 4 mm
    • x, y, z: 6°
  • Optional Piezoelectric Actuators for Closed Loop Operation
  • High Stiffness Flexure Design: 1 N•m in X and Z, 0.5 N•m in Y
  • High Resonant Frequency: >130 Hz (±10%)
  • Monolithic, Single Moving Platform Design
  • Patented Parallel Flexure Mechanism with Fixed Drives
  • Common Pivot Point for all Degrees-of-Freedom Simplifies Alignment Routines
  • Low Maintenance Mechanism for Low Total Cost of Ownership
  • Available Without Actuators for Custom Configuration
  • Left Hand Configuration

A powerful tool for nanopositioning, the MAX608L/M offers two innovative features: a common point of rotation and a patented design that allows all actuators to be connected to a common ground. For complex, multiaxis positioning, parallel flexure stages that incorporate three or more degrees of freedom into a single compact unit provide significantly improved performance over serialized stacks of translation stages. Thorlabs patented parallel flexure technology lies at the heart of the MAX608L/M nanopositioning stages.

Specifications
  • Resonant Frequency: >130 Hz (±10%), With no Load on the Stage
  • RMS Repeatability: 30 nm over 30 µm 0.1% Over full travel range
  • Stiffness
    • X and Z: 1 N/µm
    • Y: 0.5 N/µm
  • Crosstalk, Max: 20 µm/mm of Travel
  • Deck Height
    • Moving Top Plate Height: 112.5 mm
    • Accessory Beam Height: 125 mm
  • Moving Top Plate Size: 70.0 mm x 60.0 mm
  • Load Capacity: 1 kg
  • Piezoelectric Actuators
    • X, Y, Z: 30 nm
    • x, y, z: 0.1 arcsec

Related Items for MAX608L/M:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000