Features
- Range of Motion:
- X, Y, Z: 4 mm
- x, y, z: 6°
- Optional Piezoelectric Actuators for Closed Loop Operation
- High Stiffness Flexure Design: 1 N•m in X and Z, 0.5 N•m in Y
- High Resonant Frequency: >130 Hz (±10%)
- Monolithic, Single Moving Platform Design
- Patented Parallel Flexure Mechanism with Fixed Drives
- Common Pivot Point for all Degrees-of-Freedom Simplifies Alignment Routines
- Low Maintenance Mechanism for Low Total Cost of Ownership
- Manual Differential Micrometers
A powerful tool for nanopositioning, the MAX601D/M offers two innovative features: a common point of rotation and a patented design that allows all actuators to be connected to a common ground. For complex, multiaxis positioning, parallel flexure stages that incorporate three or more degrees of freedom into a single compact unit provide significantly improved performance over serialized stacks of translation stages. Thorlabs patented parallel flexure technology lies at the heart of the MAX601D/M nanopositioning stages.
Specifications
- Resonant Frequency: >130 Hz (±10%), With no Load on the Stage
- RMS Repeatability: 30 nm over 30 µm 0.1% Over full travel range
- Stiffness
- X and Z: 1 N/µm
- Y: 0.5 N/µm
- Crosstalk, Max: 20 µm/mm of Travel
- Deck Height
- Moving Top Plate Height: 112.5 mm
- Accessory Beam Height: 125 mm
- Moving Top Plate Size: 70.0 mm x 60.0 mm
- Load Capacity: 1 kg
- Travel
- Coarse Travel
- X, Y, Z: 4 mm
- x, y, z: 6°
- Fine Travel
- X, Y, Z: 300 µm
- x, y, z: 18 arcmin
- Resolution
- Coarse Travel
- X, Y, Z: 1 µm
- x, y, z: 4 arcsec
- Fine Travel
- X, Y, Z: 50 nm
- x, y, z: 0.3 arcsec
|