Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

MAX355D/M - Single Mode Fiber Launch for FC-Connectorized Patch Cables, Metric 
MAX355D/M - Single Mode Fiber Launch for FC-Connectorized Patch Cables, Metric
Zoom
MAX355D/M
Single Mode Fiber Launch for FC-Connectorized Patch Cables, Metric
Part Number: MAX355D/M - Ask a technical question Ask a technical question.
Weight: 2.65 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $1,633.80
Add To Cart:
Qty :   
MAX355D/M Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • For FC-Connectorized Single Mode FIber Patch Cables
  • Accomodates Grin Lenses from Ø1 mm to Ø3 mm
  • 4 mm Travel Adjustment Range on 3 Axes
  • 300 µm Fine Adjustment with 50 nm Resolution
Included in the Kit:
  • MAX313D/M: 3-Axis Flexure Stage with Fixed Differential Drives
  • AMA009: Fixed Angle Bracket
  • HGI003: GRIN Lens Holder
  • HFB004: FC/PC-Connectorized Fiber Holder
  • HFS001: Cable Strain Relief

The MAX355D/M Fiber Launch System for FC/PC-connectorized fibers features our high-resolution differential adjusters. This version of our fiber launch system features a holder for a GRIN lens (not included). The addition of a cable strain relief helps to prevent inadvertent disruption of the system. This preconfigured system is an ideal starter system, which can be quickly adapted to many uses through the use of additional flexure stage accessories.

Specifications
  • Fiber Connector: FC/PC
  • Grin Lens Diameter: 1 mm to 3 mm

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000