Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

M850L2-C3 - IR (850 nm) Collimated LED for Nikon Eclipse, 1000 mA 
Zoom
M850L2-C3
IR (850 nm) Collimated LED for Nikon Eclipse, 1000 mA
Part Number: M850L2-C3 - Ask a technical question Ask a technical question.
Weight: 0.66 lbs / Each
M850L2-C3 Support Documentation
 
Manual: Operating Manual
Manual: Operating Manual
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
MFG Spec MFG Spec
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Optimized Thermal Management Provides Output Intensity Stability
  • Brighter than Traditional Halogen and Gas Discharge Lamps
  • Aspheric Collimation Optic with Low f/# (Approximately 0.8)
  • Integrated Identification Chip (EEPROM) Compatible with DC2100 and DC4100 Drivers
  • Adjustable Collimation / Focus
  • 4-Pin Female Mating Connector Available
  • Custom Housings Available (i.e., Nikon Ti Microscope), Contact Tech Support

Thorlabs' M850L2-C3, IR, Collimated LED Assembly can be easily connected to standard and epi-illumination port on Nikon Eclipse (Bayonet Mount) Microscopes. This collimated LED consists of a high-power mounted LED and a lamphouse-port-compatible housing that contains an aspheric collimation optic. The collimation of the beam can be adjusted by changing the postition of the aspheric lens with respect to the LED. Interchanging LEDs is easy; simply unscrew one LED from the housing and replace it with a different mounted LED (purchased separately).

The LED package is in direct contact with the heat sink. Consequently, the degradation of optical output power by increased LED temperature has been minimized. If the LED is driven with a DC2100 or DC4100 controller, the integrated EEPROM chip will identify the LED and allow the controller to automatically set the proper current limits in order to protect the LED from being overdriven.

Specifications
  • Approximate Beam Diameter: 43 mm
  • Approximate Beam Area: 1450 mm2
  • Dominant Wavelength: 850 nm
  • Color: IR
  • Min LED Power: 320 mW
  • Typical LED Power: 450 mW
  • Total Beam Power: 150 mW
  • Max Drive Current CW: 1000 mA
  • Typical Lifetime: 100,000 h
  • Collimation Lens: ACL5040-B
  • Compatible Microscope: Nikon Eclipse (Bayonet Mount) Microscopes

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000