Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

M735L2-C2 - IR (735 nm) Collimated LED for Leica DMI, 1500 mA 
Zoom
M735L2-C2
IR (735 nm) Collimated LED for Leica DMI, 1500 mA
Part Number: M735L2-C2 - Ask a technical question Ask a technical question.
Weight: 0.66 lbs / Each
M735L2-C2 Support Documentation
 
Manual: Operating Manual
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
MFG Spec MFG Spec
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Optimized Thermal Management Provides Output Intensity Stability
  • Brighter than Traditional Halogen and Gas Discharge Lamps
  • Aspheric Collimation Optic with Low f/# (Approximately 0.8)
  • Integrated Identification Chip (EEPROM) Compatible with DC2100 and DC4100 Drivers
  • Adjustable Collimation / Focus
  • 4-Pin Female Mating Connector Available
  • Custom Housings Available (i.e., Nikon Ti Microscope), Contact Tech Support

Thorlabs' M735L2-C2, Far Red, Collimated LED Assembly can be easily connected to standard and epi-illumination port on Leica DMI Microscopes. This collimated LED consists of a high-power mounted LED and a lamphouse-port-compatible housing that contains an aspheric collimation optic. The collimation of the beam can be adjusted by changing the postition of the aspheric lens with respect to the LED. Interchanging LEDs is easy; simply unscrew one LED from the housing and replace it with a different mounted LED (purchased separately).

The LED package is in direct contact with the heat sink. Consequently, the degradation of optical output power by increased LED temperature has been minimized. If the LED is driven with a DC2100 or DC4100 controller, the integrated EEPROM chip will identify the LED and allow the controller to automatically set the proper current limits in order to protect the LED from being overdriven.

Specifications
  • Approximate Beam Diameter: 37 mm
  • Approximate Beam Area: 1080 mm2
  • Dominant Wavelength: 735 nm
  • Color: Far Red
  • Min LED Power: 260 mW
  • Typical LED Power: 380 mW
  • Total Beam Power: 150 mW
  • Max Drive Current CW: 1500 mA
  • Typical Lifetime: 100,000 h
  • Collimation Lens: ACL5040-B
  • Compatible Microscope: Leica DMI Microscopes

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000