|
|
|
| M48L05 - Ø400 µm, 0.39 NA, FC/PC-FC/PC Fiber Patch Cable, 5 m |
|
|
|
| Product Summary: |
Features
- Wavelength Range: 400 to 2400 nm (Low OH)
- Ø3 mm Orange Furcation Tubing
- FC/PC Connectors with 2 mm Narrow Keys on Both Ends
- Custom Cables Available with Same-Day Turnaround
The M48L05 step-index, multimode, fiber patch cable has FC connectors and PC polishes on both ends. It features Ø3 mm furcation tubing, which provides Kevlar threads within the tubing to protect the fiber optic. This Ø400 µm cable has stainless steel ferrules.
Specifications
- Fiber: FT400EMT
- Length: 5 m
- Core Diameter: 400 ± 8 µm
- Cladding Diameter: 425 ± 10 µm
- NA: 0.39
- Bend Radius (Short Term/Long Term): 20 mm / 40 mm
- Wavelength Range: 400 to 2400 nm (Low OH)
- Jacket: FT030
|
|
|
|