Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

M385L2 - UV (385 nm) Mounted High-Power LED, 700 mA 
M385L2 - UV (385 nm) Mounted High-Power LED, 700 mA
Zoom
M385L2
UV (385 nm) Mounted High-Power LED, 700 mA
Part Number: M385L2 - Ask a technical question Ask a technical question.
Weight: 0.44 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $455.00
Add To Cart:
Qty :   
M385L2 Support Documentation
 
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Spec Sheet Spec Sheet
MFG Spec MFG Spec
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Related Items for M385L2:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000