Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LTC100-C - Complete Laser Diode / Temperature Controller Set incl. Mount, Optic, & Accessories 1050-1550 nm 
LTC100-C - Complete Laser Diode / Temperature Controller Set incl. Mount, Optic, & Accessories 1050-1550 nm
Zoom
LTC100-C
Complete Laser Diode / Temperature Controller Set incl. Mount, Optic, & Accessories 1050-1550 nm
Part Number: LTC100-C - Ask a technical question Ask a technical question.
Weight: 25.68 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $2,293.10
Add To Cart:
Qty :   
LTC100-C Support Documentation
 
Catalog Page:
Documents:
LDC205C Manual LDC205C Manual
TED200C Manual TED200C Manual
TCLDM9 Manual TCLDM9 Manual
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Included Items
  • Benchtop LD Current Controller ±500 mA HV: LDC205C
  • Benchtop Temperature Controller, ±2 A / 12 W: TED200C
  • TEC LD Mount: TCLDM9
  • All Connection Cables
  • Spanner Wrench for M9 x 0.5 Housing: SPW301
  • Spanner Wrench for SM1 Adapters: SPW909
  • TR Series Post: TR3
  • Post Holder for TR Series Post: PH3
  • Mounting Base: BA2
  • Optic Adapter: S1TM09
  • Locking Nut: SM1NT
  • Grounding Wrist Strap: WS02
  • AR-Coated Collimation Optic: C230TME-C

The LTC100-C is a complete laser diode and temperature controller set including mount, optic and accessories. It combines the benchtop LD Current Controller LDC205C and the benchtop Temperature Controller TED200C and other required items for a stable and safe operation of standard laser diodes. The collimation optic in the LTC100-A comes with a AR coating for 1050 - 1550 nm. For detailed information about the components, please see the product pages of the components listed above.

Specifications for LDC205C
  • LD Current Control Range: 0 to ±500 mA
  • Compliance Voltage: >10V
  • Photocurrent Control Range: 25 µA to 10 mA
  • Small Signal 3dB Bandwidth, CC Mode: DC to 150 kHz
Specifications for TED200C
  • TEC Current Control Range: -2 A to +2 A
  • Compliance Voltage: >6 V
  • Maximum Output Power: 12 W
  • Thermistor control Range: 10 Ω to 20 kΩ / 100 Ω to 200 kΩ (2 Ranges)
  • Supported IC Sensors: AD590, AD592, LM135, LM335

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000