Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LSB05-UV - Ø1" UVFS Plano-Convex Lens Kit, UV-Coated: 290-370 nm, 14 pc 
LSB05-UV - Ø1in UV Fused Silica, Plano-Convex Lens Kit, UV-Coated: 290-370 nm, 14 pc
Zoom
LSB05-UV
Ø1in UV Fused Silica, Plano-Convex Lens Kit, UV-Coated: 290-370 nm, 14 pc
Part Number: LSB05-UV - Ask a technical question Ask a technical question.
Weight: 4.23 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $1,532.50
Add To Cart:
Qty :   
LSB05-UV Support Documentation
 
Catalog Page:
Documents:
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Thorlabs' UV Fused Silica Spherical Singlets Packaged into Kits
  • UV AR Coating for 290 - 370 nm
  • Surface Quality: 40-20 Scratch-Dig
  • Added Savings Over Buying Individual Lenses

Thorlabs has taken its most popular Ø1" UV fused silica plano-convex lens, housed it in a laser-engraved SM1-compatible lens tube, and packaged it into kits. The lens, which is laser quality with a 40-20 scratch-dig surface finish to ensure minimal scattering, is has an antireflection coating for the 290 - 370 nm range. UV-grade fused silica offers high transmission in the deep UV and exhibits virtually no laser-induced fluorescence (as measured at 193 nm), making it an ideal choice for applications from the UV to the near IR.

Each black anodized lens housing features external SM1 (1.035"-40) threading, making it directly compatible with the multitude of Thorlabs mounts and housings that feature the SM1 thread standard. In addition, the housings are laser engraved with the item number, lens type, focal length, and antireflection coating range (if applicable).

Specifications
  • Diameter: Ø1"
  • Material: UV Fused Silica
  • Focal Lengths: Plano-Convex Only: 35, 40, 50, 75, 100, 125, 150, 175, 200, 250, 300, 500, 750, 1000 (mm)
  • Coating: 290-370 nm
Included Plano-Convex Lenses
  • LA4052-UV
  • LA4306-UV
  • LA4148-UV
  • LA4725-UV
  • LA4380-UV
  • LA4236-UV
  • LA4874-UV
  • LA4924-UV
  • LA4102-UV
  • LA4158-UV
  • LA4579-UV
  • LA4184-UV
  • LA4716-UV
  • LA4663-UV

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000