Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LSB03-B - Ø1" N-BK7 Plano-/Bi-Convex Lens Kit, ARC: 650-1050 nm, 28 pc 
LSB03-B - Ø1in N-BK7 Plano-/Bi-Convex Lens Kit, AR Coating: 650-1050 nm, 28 pc
Zoom
LSB03-B
Ø1in N-BK7 Plano-/Bi-Convex Lens Kit, AR Coating: 650-1050 nm, 28 pc
Part Number: LSB03-B - Ask a technical question Ask a technical question.
Weight: 4.56 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $1,171.60
Add To Cart:
Qty :   
LSB03-B Support Documentation
 
Catalog Page:
Documents:
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • N-BK7 Mounted Spherical Singlets Packaged into Kits
  • Kits Contain Ø1" Lenses AR Coated for 650 - 1050 nm
  • Each Lens Housing is Laser Engraved and SM Compatible
  • Offered at a Savings Over Purchasing the Lenses Individually

Thorlabs has taken its most popular Ø1" N-BK7 spherical singlet lenses, housed them in a laser laser-engraved SM-compatible lens tubes, and packaged them into kits. This kit combines various lenses from our plano-convex and bi-convex lines.

Each black anodized lens housing features external SM1 (1.035"-40) threading, making it directly compatible with the multitude of Thorlabs mounts and housing that feature this thread standard. In addition, the housings are laser engraved with the item number, lens type, focal length, and antireflection coating range.

Specifications
  • Diameter:Ø1"
  • Material: N-BK7
  • Focal Lengths (mm):
    • Plano-Convex: 25.4, 35, 50, 75, 100, 125, 150, 200, 250, 300, 400, 500, 750, 1000
    • Bi-Convex: 25.4, 35, 50, 75, 100, 125, 150, 200, 250, 300, 400, 500, 750, 1000
  • Included Item Numbers:
    • Plano-Convex: LA1951-B, LA1027-B, LA1131-B, LA1608-B, LA1509-B, LA1986-B, LA1433-B, LA1708-B, LA1461-B, LA1172-B, LA1908-B, LA1978-B, LA1464-B, LA1484-B
    • Bi-Convex: LB1761-B, LB1811-B, LB1471-B, LB1901-B, LB1676-B, LB1904-B, LB1437-B, LB1945-B, LB1056-B, LB1779-B, LB1391-B, LB1869-B, LB1475-B, LB1409-B

Related Items for LSB03-B:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000