Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LPS-406-FC - 406 nm, 5 mW, B Pin Code, SM Fiber Pigtailed Laser Diode, FC/PC 
Zoom
LPS-406-FC
406 nm, 5 mW, B Pin Code, SM Fiber Pigtailed Laser Diode, FC/PC
Part Number: LPS-406-FC - Ask a technical question Ask a technical question.
Weight: 0.29 lbs / Each
LPS-406-FC Support Documentation
 
Catalog Page:
Documents:
Drawing Drawing
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Related Items for LPS-406-FC:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000