Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LMU-15X-NUV - MicroSpot Focusing Objective, 15X, 325 - 500 nm, NA=0.32 
LMU-15X-NUV - MicroSpot Focusing Objective, 15X, 325 - 500 nm, NA=0.32
Zoom
LMU-15X-NUV
MicroSpot Focusing Objective, 15X, 325 - 500 nm, NA=0.32
Part Number: LMU-15X-NUV - Ask a technical question Ask a technical question.
Weight: 0.26 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $1,861.50
Add To Cart:
Qty :   
LMU-15X-NUV Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Diffraction-Limited Performance for Beam Diameters up to 70% of Clear Aperture
  • Long Working Distance
  • Large Entrance Aperture
  • Infinite Conjugate
  • RMS Threaded
  • Air-Spaced Design

Thorlabs LMU-15X-NUV, 15X, Broadband, UV objective has lens elements made from the highest grade CaF2 and excimer grade UV fused silica. This microscope objective can be mounted directly to our fiber launch systems, or it can be mounted to any of our flexure stages using a HCS013 RMS mount. Alternatively, this microscope objective can be easily mounted in our cage system, lens tubes, or other SM1 compatible optomechanics using an SM1A3 adapter.

Specifications
  • Magnification: 15X
  • Working Distance: 8.5 mm
  • Effective Focal Length: 13 mm
  • NA: 0.32
  • Theoretical Focal Spot: 1 µm
  • Entrance Aperture: 8.5 mm
  • AR Coating Range: 325-500 nm
  • Damage Threshold (20 ns Pulses @ 20 Hz): 50 MW/cm2
  • Max Reflectivity per Lens Surface: 0.01

Related Items for LMU-15X-NUV:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000