Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LLG0338-8 - Liquid Light Guide Ø3 mm Core, 8' (2.4 m) Length 
LLG0338-8 - Liquid Light Guide Ø3 mm Core, 8' (2.4 m) Length
Zoom
LLG0338-8
Liquid Light Guide Ø3 mm Core, 8' (2.4 m) Length
Part Number: LLG0338-8 - Ask a technical question Ask a technical question.
Weight: 1.05 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $465.00
Add To Cart:
Qty :   
LLG0338-8 Support Documentation
 
Catalog Page:
Documents:
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Excellent Transmission from 340 to 800 nm
  • Numerical Aperture of 72°
  • Suitable for Rugged Environment
  • Ø2 and Ø8 mm Core Diameters Available Upon Request

Thorlabs Ø3 mm Core, 8' long, Liquid Light Guide offers outstanding transmission from 340 - 800 nm for white light illumination applications. For large core diameters, liquid light guides are a more efficient transmission solution than fiber bundles as they eliminate the packing fraction loss (dead space) that fiber bundles have. This light guide is recommended for use with tungsten halogen, xenon, or metal halide light sources. The long-term temperature range for this liquid light guide ranges from -5 to 35 °C.


Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000