Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LK4498-UV - f=-25.4 mm, UV FS Plano-Concave Cyl Lens (H=22.0 mm, L=35.0 mm), ARC: 290-370 nm 
LK4498-UV - Plano-Concave Cylindrical Lens, UV Grade Fused Silica, f=-25.4 mm, H=22.0 mm, L=33.0 mm, AR Coating: 290-370 nm
Zoom
LK4498-UV
Plano-Concave Cylindrical Lens, UV Grade Fused Silica, f=-25.4 mm, H=22.0 mm, L=33.0 mm, AR Coating: 290-370 nm
Part Number: LK4498-UV - Ask a technical question Ask a technical question.
Weight: 0.10 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $215.20
Add To Cart:
Qty :   
LK4498-UV Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
Zemax (ZMX) Zemax (ZMX)
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Material: UV Grade Fused Silica
  • Broadband AR Coating for the UV
  • Wavelength Range: 290 - 370 nm
Applications
  • Anamorphic Shaping of Images
  • Transform a Collimated Beam into a Line
  • Produce Line Images for Scanning or Projection

Thorlabs UV-coated plano-concave cylindrical lens has an antireflection coating for the 290 - 370 nm range on both surfaces that the light goes through. UV-grade fused silica offers high transmission in the deep UV and exhibits virtually no laser-induced fluorescence (as measured at 193 nm), making it an ideal choice for applications from the UV to the near IR. The negative cylindrical lens can be used to expand light but only in one dimension, which makes them useful for one dimensional shaping of light sources. A typical application is to use a single cylindrical lens to turn a collimated laser into a line generator. Pairs of cylindrical lenses may be used to anamorphically shape images. To minimize the introduction of aberration, the curved surface of the lens should face the source when used to diverge a beam.

Specifications
  • Material: UV Grade Fused Silica
  • Wavelength Range: 290-370 nm (Ravg <0.5%, AOI = 0o)
  • Design Wavelength: 588 nm (n=1.460)
  • Length/ Height Tolerance: +0.00/-0.10 mm
  • Thickness Tolerance: +0.00/-0.10 mm
  • Focal Length Tolerance: ±1%
  • Surface Quality: 40-20 Scratch-Dig
  • Centration: ≤3 arcmin
  • Surface Flatness (Plano Side): Height: λ/2, Length: λ/2
  • Cylindrical Surface Power (Concave Side): Height: 3λ/2, Length: 3λ/2
  • Surface Irregularity: Height (Plano, Curved): λ/4, λ, Length (Plano, Curved): λ/4, λ/cm
  • Clear Aperture: >90% of Surface Dimensions
  • f: -25.4 mm
  • H: 22 mm
  • L: 33 mm
  • R: -11.7 mm
  • tc: 2 mm
  • te: 9.7 mm
  • fb: -26.8 mm

Related Items for LK4498-UV:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000