Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LK1597L1-C - f=-4 mm, H=4.0 mm, L=6 mm, N-BK7 Plano-Concave Cylindrical Lens, Antireflection Coating: 1050-1620 nm 
Zoom
LK1597L1-C
f=-4 mm, H=4.0 mm, L=6 mm, N-BK7 Plano-Concave Cylindrical Lens, Antireflection Coating: 1050-1620 nm
Part Number: LK1597L1-C - Ask a technical question Ask a technical question.
Weight: 0.04 lbs / Each
LK1597L1-C Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Made of N-BK7 Glass
  • AR Coating Wavelength Range: 1050 - 1620 nm

This Thorlabs’ negative cylindrical lens acts as a plano-concave spherical lens, except on only one axis. This lens is used in applications that require one dimensional shaping of a light source. A typical application is to use a single cylindrical lens to turn a collimated laser into a line generator. Pairs of cylindrical lenses may be used to anamorphically shape images. To minimize the introduction of abberation, the curved surface of the lens should face the source when used to diverge a beam.

Specifications
  • Material: N-BK7
  • AR Coating Range: 1050-1620 nm
  • Design Wavelength: 587.6 nm
  • Length Tolerance: +0.00 / -0.10 mm
  • Height Tolerance: +0.00 / -0.10 mm
  • Center Thickness Tolerance: ±0.2 mm
  • Focal Length Tolerance: ±1%
  • Surface Quality: 60-40 Scratch-Dig
  • Centration: For f ≤50 mm: ≤5 arcmin; For f >50 mm: ≤3 arcmin
  • Surface Flatness (Plano Side): Height λ/2; Length λ/2
  • Cylindrical Surface Power (Concave Side): Height 3λ/2; Length 3λ/2
  • Irregularity: Height (Plano, Curved) λ/4, λ; Length (Plano, Curved) λ/4, λ/cm
  • Clear Aperture: >90% of Surface Dimensions
  • f: -4.0 mm
  • H: 4.0 mm
  • L: 6.0 mm
  • R: -2.1 mm
  • Center Thickness tc: 2.0 mm
  • Edge Thickness te: 2.6 mm
  • Back Focal Length fb: -5.3 mm

Related Items for LK1597L1-C:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000