Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LK1487L1 - f=-400 mm, H=30 mm, L=32 mm, N-BK7 Plano-Concave Cylindrical Lens, Uncoated 
LK1487L1 - f=-400 mm, H=30 mm, L=32 mm, N-BK7 Plano-Concave Cylindrical Lens, Uncoated
Zoom
LK1487L1
f=-400 mm, H=30 mm, L=32 mm, N-BK7 Plano-Concave Cylindrical Lens, Uncoated
Part Number: LK1487L1 - Ask a technical question Ask a technical question.
Weight: 0.06 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $102.69
Add To Cart:
Qty :   
LK1487L1 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Made of N-BK7 Glass
  • Uncoated Wavelength Range: 350 nm - 2.0 µm

The negative cylindrical lens acts as a plano-concave spherical lens, except it is on only one axis. This lens is used in applications that require one dimensional shaping of a light source. A typical application is to use a single cylindrical lens to turn a collimated laser into a line generator. Pairs of cylindrical lenses may be used to anamorphically shape images. To minimize the introduction of aberration, the curved surface of the lens should face the source when used to diverge a beam.

Specifications
  • Material: N-BK7
  • Uncoated Wavelength Range: 350 nm - 2.0 µm
  • Design Wavelength: 587.6 nm
  • Length Tolerance: +0.00 / -0.10 mm
  • Height Tolerance: +0.00 / -0.10 mm
  • Center Thickness Tolerance: ±0.2 mm
  • Focal Length Tolerance: ±1%
  • Surface Quality: 60-40 Scratch/Dig
  • Centration for f≤50 mm: ≤5 arcmin
  • Centration for f>50 mm: ≤3 arcmin
  • Surface Flatness(Plano Side): Height: λ/2, Length: λ/2
  • Cylindrical Surface Power(Concave Side): Height :3λ/2, Length: 3λ/2
  • Surface Irregularity: Height (Plano, Curved): λ/4, λ, Length (Plano, Curved): λ/4, λ/cm
  • Clear Aperture: >90% of Surface Dimensions
  • f: -400 mm
  • H: 30 mm
  • L: 32 mm
  • R: -206.7 mm
  • tc: 3 mm
  • te: 3.5 mm
  • fb: -402 mm

Related Items for LK1487L1:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000