Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LK1431L1-B - f=-75 mm, H=50.8 mm, L=53 mm, N-BK7 Plano-Concave Cylindrical Lens, Antireflection Coating: 650-1050 nm 
LK1431L1-B - f=-75 mm, H=50.8 mm, L=53 mm, N-BK7 Plano-Concave Cylindrical Lens, Antireflection Coating: 650-1050 nm
Zoom
LK1431L1-B
f=-75 mm, H=50.8 mm, L=53 mm, N-BK7 Plano-Concave Cylindrical Lens, Antireflection Coating: 650-1050 nm
Part Number: LK1431L1-B - Ask a technical question Ask a technical question.
Weight: 0.12 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $166.28
Add To Cart:
Qty :   
LK1431L1-B Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Made of N-BK7 Glass
  • AR Coated Wavelength Range: 650-1050 nm

The negative cylindrical lens acts as plano-concave spherical lens, except it is on only one axis. This lens is used in applications that require one dimensional shaping of a light source. A typical application is to use a single cylindrical lens to turn a collimated laser into a line generator. Pairs of cylindrical lenses may be used to anamorphically shape images. To minimize the introduction of aberration, the curved surface of the lens should face the source when used to diverge a beam.

Specifications
  • Material: N-BK7
  • AR Coating Range: 650 - 1050 nm
  • Design Wavelength: 587.6 nm
  • Length Tolerance: +0.00 / -0.10 mm
  • Height Tolerance: +0.00 / -0.10 mm
  • Center Thickness Tolerance: ±0.2 mm
  • Focal Length Tolerance: ±1%
  • Surface Quality: 60-40 Scratch/Dig
  • Centration for f≤50 mm: ≤5 arcmin
  • Centration for f>50 mm: ≤3 arcmin
  • Surface Flatness(Plano Side): Height: λ/2, Length: λ/2
  • Cylindrical Surface Power(Concave Side): Height: 3λ/2, Length: 3λ/2
  • Surface Irregularity: Height (Plano, Curved): λ/4, λ, Length (Plano, Curved): λ/4, λ/cm
  • Clear Aperture: >90% of Surface Dimensions
  • f: -75 mm
  • H: 50.8 mm
  • L: 53 mm
  • R: -38.8 mm
  • tc: 2 mm
  • te: 11.1 mm
  • fb: -76.3 mm

Related Items for LK1431L1-B:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000