Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LK1002RM-B - f=-1000 mm, Ø25.4 mm, N-BK7 Mounted Plano-Concave Round Cyl Lens 
LK1002RM-B - f=-1000 mm, Ø25.4 mm, N-BK7 Mounted Plano-Concave Round Cyl Lens
Zoom
LK1002RM-B
f=-1000 mm, Ø25.4 mm, N-BK7 Mounted Plano-Concave Round Cyl Lens
Part Number: LK1002RM-B - Ask a technical question Ask a technical question.
Weight: 0.06 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $110.20
Add To Cart:
Qty :   
LK1002RM-B Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
Zemax (ZMX) Zemax (ZMX)
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Round Geometry Enables Easy Mounting and Adjustment
  • Pre-Mounted and Aligned in an Engraved, Black Anodized Aluminum Ring
  • Full Contact Between Mounting Cell and Retaining Rings
  • Fabricated from N-BK7 Glass
  • SM1 Lens Tube Compatible
  • Collimates & Cirularizes the Output of a Laser Diode

Like the N-BK7 plano-concave cylindrical lens, the Ø1" negative round cylindrical lens can be used to expand light but only in one dimension. However, it has the added advantage that it is epoxied into a round cell, allowing it to be mounted in our SM1 Lens Tubes or any Ø1" Lens Mounts.

The cell is black anodized and engraved with the part number, focal length, and coating information (if applicable). The wall thickness is designed to allow full contact with the cylindrical lens when using an SM1RR retaining ring to hold the lens.

One possible application is to use the lens to convert a collimated laser source into a line generator. Alternatively, pairs of cylindrical lenses can be used for anamorphic beam shaping. When used to diverge light from a line source, the curved surface should face the source to limit the effects of aberrations.

Specifications
  • Material: N-BK7
  • Design Wavelength: 587.6 nm
  • Diameter Tolerance: +0.00/-0.10 mm
  • Focal Length Tolerance: ±1%
  • Surface Quality: 60-40 Scratch-Dig
  • Centration: ≤3 arcmin
  • Surface Flatness: λ/2
  • Cylindrical Surface Power: 3λ/2
  • Surface Irregularity: Plano: λ/2, Curved (Height, Length): λ, λ
  • Clear AperturL: >90% of Diameter
  • fe: -1000 mm
  • fb: -1002 mm
  • R: -516.8 mm
  • tc: 3 mm
  • T: 5.84 mm
  • Working Distance: -1000.6
  • Coating: -B
  • Wavelength Range: 650 nm - 1050 nm

Related Items for LK1002RM-B:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000