Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LJ1558L1-C - f = 300.00 mm, H = 30.00 mm, L = 32.0 mm, N-BK7 Plano-Convex Cylindrical Lens, Antireflection Coating: 1050-1620 nm 
LJ1558L1-C - f = 300.00 mm, H = 30.00 mm, L = 32.0 mm, N-BK7 Plano-Convex Cylindrical Lens, Antireflection Coating: 1050-1620 nm
Zoom
LJ1558L1-C
f = 300.00 mm, H = 30.00 mm, L = 32.0 mm, N-BK7 Plano-Convex Cylindrical Lens, Antireflection Coating: 1050-1620 nm
Part Number: LJ1558L1-C - Ask a technical question Ask a technical question.
Weight: 0.06 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $114.89
Add To Cart:
Qty :   
LJ1558L1-C Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Fabricated from N-BK7 Glass
  • Collimates & Circularizes the Output of a Laser Diode
  • Broadband AR Coating: 1050-1620 nm

This Thorlabs’ positive cylindrical lens is ideal for applications requiring magnification in one dimension. While spherical lenses act symmetrically in two dimensions on an incident ray, cylindrical lenses act in the same manner but only in one dimension. A typical application is to use a pair of cylindrical lenses to provide anamorphic shaping of a beam. A pair of positive cylindrical lenses can be used to collimate and circularize the output of a laser diode. Another application possibility would be to use a single lens to focus a diverging beam onto a detector array. To minimize the introduction of spherical abberations, collimated light should be incident on the curved surface when focusing it to a line, and light from a line source should be incident on the plano surface when collimating.

Specifications
  • Material: N-BK7
  • Broadband AR Coating: 1050-1620 nm
  • Design Wavelength: 587.6 nm
  • Length Tolerance: +0.00 / -0.10 mm
  • Height Tolerance: +0.00 / -0.10 mm
  • Center Thickness Tolerance: ±0.2 mm
  • Focal Length Tolerance: ±1%
  • Surface Quality: 60-40 Scratch-Dig
  • Centration: For f ≤50 mm: ≤5 arcmin; For f >50 mm: ≤3 arcmin
  • Surface Flatness (Plano Side): Height λ/2; Length λ/2
  • Cylindrical Surface Power (Convex Side): Height 3λ/2; Length 3λ/2
  • Irregularity: Height (Plano, Curved) λ/4, λ; Length (Plano, Curved) λ/4, λ/cm
  • Clear Aperture: >90% of Surface Dimensions
  • f (mm): 300.0
  • H (mm): 30.0
  • L (mm): 32.0
  • R (mm): 155.1
  • Center Thickness tc (mm): 3.7
  • Edge Thickness te (mm): 3.0
  • Back Focal Length fb (mm): 297.7

Related Items for LJ1558L1-C:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000