Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LJ1144RM-A - f = 500 mm, Ø25.4 mm, N-BK7 Mounted Plano-Convex Round Cyl Lens 
LJ1144RM-A - f = 500 mm, Ø25.4 mm, N-BK7 Mounted Plano-Convex Round Cyl Lens
Zoom
LJ1144RM-A
f = 500 mm, Ø25.4 mm, N-BK7 Mounted Plano-Convex Round Cyl Lens
Part Number: LJ1144RM-A - Ask a technical question Ask a technical question.
Weight: 0.06 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $110.20
Add To Cart:
Qty :   
LJ1144RM-A Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Round Geometry Enables Easy Mounting and Adjustment
  • Pre-Mounted and Aligned in an Engraved, Black Anodized Aluminum Ring
  • Full Contact Between Mounting Cell and Retaining Rings
  • Fabricated from N-BK7 Glass
  • SM1 Lens Tube Compatible
  • Enable Magnification in One Dimension
  • Collimates & Circularizes the Output of a Laser Diode

Like the N-BK7 plano-convex cylindrical lens, this Ø1" positive round cylindrical lens can be used to focus light but only in one dimension. However, it has the added advantage that it is epoxied into a round cell, allowing it to be mounted in our SM1 Lens Tubes or any Ø1" Lens Mounts.

The cell is black anodized and engraved with the part number, focal length, and coating information (if applicable). The wall thickness is designed to allow full contact with the cylindrical lens when using an SM1RR retaining ring to hold the lens.

One possible application is to use this lens to focus fluorescence from a gas cell into a thin line imaged onto a photomultiplier tube. Alternatively, pairs of cylindrical lenses can be used to collimate and circularize the output of a laser diode. To minimize the introduction of spherical aberrations, collimated light should be incident on the curved surface when focusing it to a line, and a line source should be incident on the plano surface when collimating.

Specifications
  • Material: N-BK7
  • Design Wavelength: 587.6 nm
  • Diameter: 25.4 mm (1")
  • Diameter Tolerance: +0.00/-0.10 mm
  • Focal Length Tolerance: ±1%
  • Surface Quality: 60-40 Scratch-Dig
  • Centration: ≤3 arcmin
  • Surface Flatness (Plano Side): λ/2
  • Surface Power (Convex Side): 3λ/2
  • Suface Irregularity: Plano: λ/2, Curved (Height, Length): λ, λ
  • Clear Aperture: >21.0 mm
  • f: 500 mm
  • fb: 497.7 mm
  • R: 258.4 mm
  • tc: 3.4 mm
  • T: 5.8 mm
  • WD: 496.4 mm
  • Coating: -A
  • Wavelength Range: 350 nm - 700 nm

Related Items for LJ1144RM-A:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000