Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LJ1054L2-B - f = 75.60 mm, H = 25.40 mm, L = 51.0 mm, N-BK7 Plano-Convex Cylindrical Lens, Antireflection Coating: 650-1050 nm 
LJ1054L2-B - f = 75.60 mm, H = 25.40 mm, L = 51.0 mm, N-BK7 Plano-Convex Cylindrical Lens, Antireflection Coating: 650-1050 nm
Zoom
LJ1054L2-B
f = 75.60 mm, H = 25.40 mm, L = 51.0 mm, N-BK7 Plano-Convex Cylindrical Lens, Antireflection Coating: 650-1050 nm
Part Number: LJ1054L2-B - Ask a technical question Ask a technical question.
Weight: 0.08 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $118.89
Add To Cart:
Qty :   
LJ1054L2-B Support Documentation
 
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Made of N-BK7 Glass
  • Collimates & Circularizes the Output of a Laser Diode
  • AR Coated Wavelength Range: 650 - 1050 nm

This positive cylindrical lens is ideal for applications requiring magnification in one dimension. While the spherical lens acts symmetrically in two dimensions on an incident ray, the cylindrical lens acts in the same manner but only in one dimension. A typical application is to use a pair of cylindrical lenses to provide anamorphic shaping of a beam. A pair of positive cylindrical lenses can be used to collimate and circularize the output of a laser diode. Another application possibility would be to use a single lens to focus a diverging beam on to a detector array. To minimize the introduction of spherical aberrations, collimated light should be incident on the curved surface when focusing it to a line and light from a line source should be incident on the plano surface when collimating.

Specifications
    Substrate Material: N-BK7
  • Broadband AR Coating: 650-1050 nm
  • Design Wavelength: 587.6 nm
  • Length Tolerance: +0.00 / -0.10 mm
  • Height Tolerance: +0.00 / -0.10 mm
  • Center Thickness Tolerance: ±0.2 mm
  • Focal Length Tolerance: ±1%
  • Surface Quality: 60-40 Scratch-Dig
  • Centration for f≤50 mm: ≤5 arcmin
  • Centration for f>50 mm: ≤3 arcmin
  • Surface Flatness(Plano Side): Height λ/2, Length λ/2
  • Cylindrical Surface Power(Convex Side): Height 3λ/2, Length 3λ/2
  • Irregularity: Height (Plano, Curved) λ/4, λ, Length (Plano, Curved) λ/4, λ/cm
  • Clear Aperture: >90% of Surface Dimensions
  • f: 75.6 mm
  • H: 25.4 mm
  • L: 51 mm
  • R: 39.1 mm
  • tc: 5.1 mm
  • te: 3 mm
  • fb: 72.2 mm

Related Items for LJ1054L2-B:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000