Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LF1822-A - f = -100.0 mm, Ø1" N-BK7, Negative Meniscus Lens, ARC: 350-700 nm 
LF1822-A - f = -100.0 mm, Ø1" N-BK7, - Meniscus Lens, ARC: 350-700 nm
Zoom
LF1822-A
f = -100.0 mm, Ø1" N-BK7, - Meniscus Lens, ARC: 350-700 nm
Part Number: LF1822-A - Ask a technical question Ask a technical question.
Weight: 0.07 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $31.78
Add To Cart:
Qty :   
LF1822-A Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Ø1" Negative Meniscus Lenses
  • Wavelength Range: 350 - 700 nm (A-Coated)
  • Fabricated from N-BK7 Glass
  • Coating: A-Coated
  • Focal Length: -100.0 mm
  • Spherical Surface Power: 3 Fringes
  • Spherical Surface Irregularity: λ/4

This Negative Meniscus Lens is fabricated from RoHS-compliant BK7 glass (N-BK7) and is available A-Coated. N-BK7 is probably the most common optical glass used for high quality optical components. It is typically chosen whenever the additional benefits of UV fused silica (i.e., good transmission further into the UV and a lower coefficient of thermal expansion) are not necessary.

Negative meniscus (convex-concave) lenses, which are thinner in the middle than at the edges and cause light rays to diverge, are designed to minimize third-order spherical aberration. When used to diverge light the convex surface should face the beam to minimize spherical aberration. They are often used in conjunction with other lenses to increase the focal length, and therefore decrease the numerical aperture, of an optical assembly.

Specifications
  • Material: N-BK7
  • Wavelength Range: 350 - 700 nm
  • Design Wavelength: 633 nm, n=1.515082
  • Dia. Tolerance: +0.00 / -0.10 mm
  • Focal Length Tolerance: 1%
  • Surface Quality: 40/20 Scratch/Dig
  • Centration: ≤3 arcmin
  • Clear Aperture: >90%
  • DIA: 25.4 mm
  • f: -100.0 mm
  • R1: 100.0 mm
  • R2: 33.7 mm
  • Center Thickness tc: 3.0 mm
  • Edge Thickness te: 4.7 mm
  • Back Focal Length fb: -99.0 mm

Related Items for LF1822-A:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000