Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LED880W - LED with a Window, 880 nm, 100 mW CW, TO-39 
LED880W - LED with a Window, 880 nm, 100 mW CW, TO-39
Zoom
LED880W
LED with a Window, 880 nm, 100 mW CW, TO-39
Part Number: LED880W - Ask a technical question Ask a technical question.
Weight: 0.03 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $29.04
Add To Cart:
Qty :   
LED880W Support Documentation
 
Catalog Page:
Documents:
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

The LED880W LED is a compact, energy efficient light source. This source is a IR light LED and has a center wavelength of 880 nm.

Specificatoins
  • Center Wavelength: 880 nm
  • Optical Power: 100 mW
  • Spectral FWHM: 80 nm
  • Viewing Half Angle: 55°
  • Max DC Forward Current: 500 mA
  • Package: TO-39

Related Items for LED880W:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000