Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LED521M - LED with a Monitoring Photodiode, 525 nm, 2 mW, TO-18 
LED521M - LED with a Monitoring Photodiode, 525 nm, 2 mW, TO-18
Zoom
LED521M
LED with a Monitoring Photodiode, 525 nm, 2 mW, TO-18
Part Number: LED521M - Ask a technical question Ask a technical question.
Weight: 0.01 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $80.00
Add To Cart:
Qty :   
LED521M Support Documentation
 
Catalog Page:
Documents:
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

The LED521M LED is a compact, energy efficient light source. This source is a Visible light LED and has a center wavelength of 525 nm.

Specificatoins
  • Center Wavelength: 525 nm
  • Optical Power: 2 mW
  • Spectral FWHM: 40 nm
  • Viewing Half Angle: 55°
  • Max DC Forward Current: 30 mA
  • Package: TO-18

Related Items for LED521M:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000