Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LED4C48 - 4-Wavelength High-Power LED Head (405, 470, 530, 617 nm) 
LED4C48 - 4-Wavelength High-Power LED Head (405, 470, 530, 617 nm)
Zoom
LED4C48
4-Wavelength High-Power LED Head (405, 470, 530, 617 nm)
Part Number: LED4C48 - Ask a technical question Ask a technical question.
Weight: 4.41 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $2,495.00
Add To Cart:
Qty :   
LED4C48 Support Documentation
 
Manual: Operating Manual
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • 4-Wavelength LED Source Designed for Microscopy Applications
  • Fast Switching and Control via LED Current
  • Stable and Reproducible Emission with Precisely Defined Spectral Range
  • High Thermal and Mechanical Stability
  • Long Lifetime Light Source
  • Optional Adapters for Olympus, Nikon, Zeiss and Leica Microscope Lightports

The new LED4C48 4-Wavelength LED Source is ideal for applications requiring up to four wavelengths of high-performance light. The LED4C48 light source outputs light at 405, 470, 530 and 617 nm. The 4 beams are efficiently combined into a single collimated emission. Together with the DC4100 4-Channel Driver, the LED4C48 forms a reliable, versatile light source that offers fast switching and accurate modulation of each individual LED. The source is vibration free, easy to operate, and offers a long lifetime. The output aperture of the LED4C48 source is SM2 (2.035""-40) internally threaded. For Olympus, Nikon, Zeiss, and Leica microscopes, optional adapters are available that directly mount the 4-Wavelength Sources onto the microscope lightport.

Compared to conventional, non-LED sources, the LED4C48 source offers many advantages such as higher signal-to-noise ratios due to narrow bandwidth emission, easy system integration, simple operation without maintenance cycles, and no active cooling requirements or thermal filtering due to minimal thermal loads. The operation wavelength and intensity can be set quickly, making them an ideal choice for microscopy applications where multiple wavelengths and short time constants are required.

System Specifications
  • Color: UV
    • Wavelength: 405 nm
    • Center Wavelength (Min): 400 nm
    • Center Wavelength (Max): 405 nm
    • Wavelength Stability: ±0.1 nm
    • Lifetime: >10000 hours
    • Power: 130 mW
    • Power Stability: ±1.5%
  • Color: Blue
    • Wavelength: 470 nm
    • Center Wavelength (Min): 460 nm
    • Center Wavelength (Max): 490 nm
    • Wavelength Stability: ±0.1 nm
    • Lifetime: >10000 hours
    • Power: 25 mW
    • Power Stability: ±1.5%
  • Color: Green
    • Wavelength: 530 nm
    • Center Wavelength (Min): 520 nm
    • Center Wavelength (Max): 550 nm
    • Wavelength Stability: ±0.1 nm
    • Lifetime: >10000 hours
    • Power: 15 mW
    • Power Stability: ±1.5%
  • Color: Orange
    • Wavelength: 617 nm
    • Center Wavelength (Min): 613.5 nm
    • Center Wavelength (Max): 620.5 nm
    • Wavelength Stability: ±0.1 nm
    • Lifetime: >10000 hours
    • Power: 30 mW
    • Power Stability: ±1.5%

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000