Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LED4C06 - 4-Wavelength High-Power LED Head (385, 470, 590, 627 nm) 
LED4C06 - 4-Wavelength High-Power LED Head (385, 470, 590, 627 nm)
Zoom
LED4C06
4-Wavelength High-Power LED Head (385, 470, 590, 627 nm)
Part Number: LED4C06 - Ask a technical question Ask a technical question.
Weight: 4.41 lbs / Each
Available / Ships: Lead Time
RoHS: RoHS Compliant
Price: $2,495.00
Add To Cart:
Qty :   
LED4C06 Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • 4-Wavelength LED Source Designed for Microscopy Applications
  • Fast Switching and Control via LED Current
  • Stable and Reproducible Emission with Precisely Defined Spectral Range
  • High Thermal and Mechanical Stability
  • Long Lifetime Light Source
  • Optional Adapters for Olympus, Nikon, Zeiss and Leica Microscope Lightports

The new LED4C06 4-Wavelength LED Source is ideal for applications requiring up to four wavelengths of high-performance light. The LED4C06 light source outputs light at 385, 470, 590 and 627 nm. The 4 beams are efficiently combined into a single collimated emission. Together with the DC4100 4-Channel Driver, the LED4C06 forms a reliable, versatile light source that offers fast switching and accurate modulation of each individual LED. The source is vibration free, easy to operate, and offers a long lifetime. The output aperture of the LED4C06 source is SM2 (2.035""-40) internally threaded. For Olympus, Nikon, Zeiss, and Leica microscopes, optional adapters are available that directly mount the 4-Wavelength Sources onto the microscope lightport.

Compared to conventional, non-LED sources, the LEDC06 source offers many advantages such as higher signal-to-noise ratios due to narrow bandwidth emission, easy system integration, simple operation without maintenance cycles, and no active cooling requirements or thermal filtering due to minimal thermal loads. The operation wavelength and intensity can be set quickly, making them an ideal choice for microscopy applications where multiple wavelengths and short time constants are required.

System Specifications
  • Color: UV
    • Wavelength: 385 nm
    • Center Wavelength (Min): 380 nm
    • Center Wavelength (Max): 390 nm
    • Wavelength Stability: ±0.1 nm
    • Lifetime: >10000 hours
    • Power: 10 mW
    • Power Stability: ±1.5%
  • Color: Blue
    • Wavelength: 470 nm
    • Center Wavelength (Min): 460 nm
    • Center Wavelength (Max): 490 nm
    • Wavelength Stability: ±0.1 nm
    • Lifetime: >10000 hours
    • Power: 25 mW
    • Power Stability: ±1.5%
  • Color: Amber
    • Wavelength: 590 nm
    • Center Wavelength (Min): 584.5 nm
    • Center Wavelength (Max): 597 nm
    • Wavelength Stability: ±0.1 nm
    • Lifetime: >10000 hours
    • Power: 25 mW
    • Power Stability: ±1.5%
  • Color: Red
    • Wavelength: 627 nm
    • Center Wavelength (Min): 620.5 nm
    • Center Wavelength (Max): 645 nm
    • Wavelength Stability: ±0.1 nm
    • Lifetime: >10000 hours
    • Power: 40 mW
    • Power Stability: ±1.5%

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000