Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LED2350P - LED with a Parabolic Reflector, 2350 nm, 0.8 mW Quasi-CW, 16.0 mW Pulsed, TO-18R 
LED2350P - LED with a Parabolic Reflector, 2350 nm, 0.8 mW Quasi-CW, 16.0 mW Pulsed, TO-18R
Zoom
LED2350P
LED with a Parabolic Reflector, 2350 nm, 0.8 mW Quasi-CW, 16.0 mW Pulsed, TO-18R
Part Number: LED2350P - Ask a technical question Ask a technical question.
Weight: 0.00 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $249.00
Add To Cart:
Qty :   
LED2350P Support Documentation
 
Catalog Page:
Documents:
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

The LED2350P LED is a compact, energy efficient light source. This source is a IR light LED and has a center wavelength of 2350 nm.

Specificatoins
  • Center Wavelength: 2350 nm
  • Optical Power: 0.8 mW (16.0 mW Pulsed)
  • Spectral FWHM: 220 nm
  • Viewing Half Angle: -
  • Max DC Forward Current: 200 mA (Quasi CW)
  • Package: TO-18R

Related Items for LED2350P:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000